目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W095X322020
Metalwork
Actuators
ISO 15552 Cylinders - Series HCR
accessories
Fixings
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552_hcr/accessories/fixings/fork_ss.prj},{NB=W095X322020-25},{CODE=W095X322020},{DI=25},{DIX=25,32},{A=20},{B=10},{C=20},{D=M10x1.25},{F=40},{L=52},{M=10},{N=26},{WG=92},{ND=10.000},{P=1.250},{BD=18.000},{BL=15.000},{FW=20.000},{VER=33}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Metalwork
Description
STAINLESS STEEL FORK-MODEL GK-M
Bill of material
W095X322020
CODE
Code
W095X322020
W095X322020
DI
Ø Diameter
25
32
25
32
mm
A
20
20
mm
B
10
10
mm
C
20
20
mm
D
Thread
M10x1.25
M10x1.25
F
40
40
mm
L
52
52
mm
M
ØM
10
10
mm
N
26
26
mm
WG
Weight
92
92
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求