目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W095E502017
Metalwork
Actuators
Cylinders serie Electro
Electric cylinder serie ELEKTRO ISO 15552
Steel accessories
Fixings
Powered by
CAD模型選擇
{metalwork/actuators/cylinder_serie_elektro/elektro_iso15552/steel_accessories/fixings/steel_hinge_mod_ab7_asmtab.prj},{NB=ELEKTRO_ISO15552_STEEL_HINGE_MOD_AB7_W095E502017},{CODE=W095E502017},{DI=50},{EM=32},{B=26},{HB=9.0},{CK=12},{TE=50},{RA=30},{PH=45},{UR=45},{UL=65},{L=3},{BT=12},{EA=16},{P=21},{Q=3},{WG=486},{PPATH=../parts/steel_hinge_mod_ab7_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Metalwork
Description
STEEL HINGE FOR MODEL B - MODEL AB7
Bill of material
W095E502017
CODE
Code
W095E502017
W095E502017
DI
Ø Diameter
50
50
mm
EM
32
32
mm
B
26
26
mm
HB
Ø HB
9.0
9.0
mm
CK
Ø CK
12
12
mm
TE
50
50
mm
RA
30
30
mm
PH
45
45
mm
UR
45
45
mm
UL
65
65
mm
L
3
3
mm
BT
12
12
mm
EA
16
16
mm
P
21
21
mm
Q
3
mm
WG
Weight
486
486
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求