目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W1560640200-1
Metalwork
Actuators
Handling
Pneumatic grippers
Gripper with two parallel jaws series P3
Powered by
CAD模型選擇
{metalwork/actuators/handling/pneumatic_grippers/gripper_with_two_parallel_jaws_series_p3/gripper_serie_p3_64.prj},{NB=W1560640200(1)},{CODE=W1560640200},{DESCRIPTION=Gripper with 2 parallel jaws P3-64},{G=1},{X=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Metalwork
Description
Gripper with two parallel jaws, series P3-64
Bill of material
W1560640200-1
CODE
Code
W1560640200
W1560640200
DESCRIPTION
Description
Gripper with 2 parallel jaws P3-64
Gripper with 2 parallel jaws P3-64
G
Grippers
Closed
Open
Closed
Open
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求