目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W095411
Metalwork
Actuators
Mini-cylinders series ISO 6432
Accessories for ISO 6432 series TP
Magnetic sensors for ISO 6432 TP
Powered by
CAD模型選擇
{metalwork/actuators/micro_cyl_ser_iso_6432/accessories_ser_tp/magnetic_sensors/retractable_sensor_squared.prj},{NB=W095411},{IDNR=},{CODE=W095411},{DC=REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics},{VER=T7},{DS=YES}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Metalwork
Description
RETRACTABLE SENSOR, TYPE SQUARED
Bill of material
W095411
CODE
Code
W095411
W095411
DC
Description
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求