目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W0950000612
Metalwork
Actuators
Mini-cylinders series ISO 6432
Accessories for ISO 6432 series TP
Magnetic sensors for ISO 6432 TP
Powered by
CAD模型選擇
{metalwork/actuators/micro_cyl_ser_iso_6432/accessories_ser_tp/magnetic_sensors/sensor_circlip_dsw.prj},{NB=W0950000612-12},{IDNR=},{CODE=W0950000612},{DI=12},{MODEL=BEF-KHZ-RT-12F23},{D1=13.3},{B=16.3},{C=13.3},{D=29.0},{E=12.2},{F=10},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Metalwork
Description
SENSOR CIRCLIP - MODEL DSW
Bill of material
W0950000612
CODE
Code
W0950000612
W0950000612
DI
Bore
12
12
mm
MODEL
Model
BEF-KHZ-RT-12F23
BEF-KHZ-RT-12F23
D1
Diameter
13.3
13.3
mm
B
Diameter
16.3
16.3
mm
C
13.3
13.3
mm
D
29.0
29.0
mm
E
12.2
mm
F
10
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求