目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W0950120002
Metalwork
Actuators
Rodless cylinders with magnetic sliding series MAGNETIC SLIDE
Accessories for cylinders series MAGNETIC SLIDE
Powered by
CAD模型選擇
{metalwork/actuators/rodless_cyl_mag_slid/accessories_cyl_magnetic/flange_asmtab.prj},{NB=W0950120002-12},{IDNR=},{DC=ISO-6432},{CODE=W0950120002},{VER=3},{DI=12},{DIX=12,16},{A=52},{B=40},{C=30},{D=16},{E=5.5},{N=18.0},{N1=0},{N2=0},{S=4},{WG=26},{RR=0.000},{TG=0.000},{ND=0.000},{DH=0.000},{D1=0.000},{T=0.000},{SL=0.000},{R1=15.000},{R2=6.000},{PPATH=../flange/flange_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Metalwork
Description
FLANGE - MODEL C
Bill of material
W0950120002
CODE
Code
W0950120002
W0950120002
DI
Ø Diameter
12
16
12
16
mm
A
52
52
mm
B
40
40
mm
C
30
30
mm
D
16
16
mm
E
5.5
5.5
mm
N
18.0
18.0
mm
S
4
4
mm
WG
Weight
26
26
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求