目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W0503111013
Metalwork
Fittings and Accessories
Accessories
Distributors
Distribution frame rotary joint two opposed outlets
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/accessories/distributors/distrib_frame_two_opposed/df_with_2_opposed_outlets.prj},{NB=W0503111013},{CODE=W0503111013},{A=G 1/4},{AX=13.157},{B=G 1/8},{BX=9.728},{D=15},{E=30},{F=60},{H=4.5},{K=5.3},{L=30},{M=20}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Metalwork
Description
Distribution frame with two opposed outlets
Bill of material
W0503111013
CODE
Code
W0503111013
W0503111013
A
G 1/4
G 1/4
B
G 1/8
G 1/8
D
15
15
mm
E
30
30
mm
F
60
60
mm
H
4.5
4.5
mm
K
5.3
mm
L
30
30
mm
M
20
20
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求