目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
2L57010
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Brass fittings
Dual rod male, dual swivel rings RL57
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/brass_fittings/dua_rod_mal_dua_swi_rin_r57/dua_rod_mal_dua_swi_rin_r57.prj},{NB=2L57010},{CODE=2L57010},{REF=RL57},{DI=8},{DIIXY=8},{F=1/8},{FX=9.728},{CH=13},{E=14.0},{E1=13.8},{L=49.6},{L1=41.0},{L2=15.5},{L3=7.8},{P=6.5},{X1=5.900},{X2=8.200},{X3=37.500},{X4=7.300},{X5=5.000},{X6=37.500},{Y1=11.500},{Y2=10.000},{Y3=9.700},{Y4=1.700},{Y5=9.300},{V1=3},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Metalwork
Description
Dual rod male, dual swivel rings RL57
Bill of material
2L57010
CODE
Code
2L57010
2L57010
REF
Description
RL57
DI
Ø Diameter
8
8
mm
F
1/8
1/8
mm
CH
13
13
mm
E
14.0
14.0
mm
E1
13.8
13.8
mm
L
49.6
49.6
mm
L1
41.0
41.0
mm
L2
15.5
15.5
mm
L3
7.8
7.8
mm
P
6.5
6.5
mm
INFO
Catalogue
Catalogue
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet
Request for quotation