目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
2013005
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Brass fittings
Dual ring R14
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/brass_fittings/dual_ring_r14/dual_ring_r14.prj},{NB=2013005},{CODE=2013005},{REF=RL14},{DI=6},{DIIXY=6.00},{DI1=1/8},{V1=2},{NDM=9.900},{L=46.0},{L1=15},{E=14.0},{E1=11.5},{INFO=Catalogue},{LX1=1.7},{LX2=3.5},{LX3=13.4},{EX=11.0},{EX2=7.1},{EX3=10.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Metalwork
Description
Dual ring R14
Bill of material
2013005
CODE
Code
2013005
2013005
REF
Description
RL14
RL14
DI
Ø Diameter
6
6
mm
DI1
Ø Diameter
1/8
1/8
L
46.0
46.0
mm
L1
15
15
mm
E
14.0
14.0
mm
E1
11.5
11.5
mm
INFO
Catalogue
Catalogue
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求