目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
2012006
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Brass fittings
Single ring R13
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/brass_fittings/single_ring_r13/single_ring_r13.prj},{NB=2012006},{CODE=2012006},{REF=RL13},{DI=6},{DIIXY=6.00},{DI1=1/4},{V1=2},{NDM=13.300},{L=24.5},{L1=17},{E=18.0},{E1=11.5},{INFO=Catalogue},{LX1=1.7},{LX2=3.5},{LX3=13.2},{EX=11.0},{EX2=7.1},{EX3=10.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 17
HELP_VARIABLE
Company
Metalwork
Description
Single ring R13
Bill of material
2012006
CODE
Code
2012006
2012006
REF
Description
RL13
RL13
DI
Ø Diameter
6
6
mm
DI1
Ø Diameter
1/4
1/4
L
24.5
24.5
mm
L1
17
17
mm
E
18.0
18.0
mm
E1
11.5
11.5
mm
INFO
Catalogue
Catalogue
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求