目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
5610S100
Metalwork
FRL units
SYNTESI Series
SYNTESI Pressure switches
Powered by
CAD模型選擇
{metalwork/frl_units/syntesi_series/pressure_switch/sy_pressure_switch_asmtab.prj},{NB=5610S100},{IDNR=},{SERIES=Syntesi},{SIZE=Size 1},{IN=0},{EL=Pressure switch},{TYPE=10},{OUT=0},{PLATE=1},{PPATH=sy_pressure_switch_asmtpl.prj},{INFO=Catalogue},{TIP=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Metalwork
Description
SYNTESI Pressure switch
Bill of material
5610S100
CODE
Code
5610S100
5610S100
DC
Description
PRESSURE SWITCH 2 m CABLE SY1 WITHOUT BUSHINGS
PRESSURE SWITCH 2 m CABLE SY1 WITHOUT BUSHINGS
SERIES
Series
Syntesi
SIZE
Size
Size 1
Size 1
IN
Threaded INPUT connection
Without bushing
1/8" port
1/4" port
3/8" port
Without bushing
1/8" port
1/4" port
3/8" port
EL
Element
Pressure switch
TYPE
Type
2 m Cable
M8 Connector
2 m Cable
M8 Connector
OUT
Threaded OUTPUT connection
Without bushing
1/8" port
1/4" port
3/8" port
Without bushing
1/8" port
1/4" port
3/8" port
A
41.8
41.8
mm
A1
-
B
93
93
mm
C
44
44
mm
CH
-
D
51.5
51.5
mm
E
33.5
33.5
mm
F
25.6
25.6
mm
G
Hole for screw
M4
M4
I
16.0
16.0
mm
Q
no.2 Additional ports
1/8"
1/8"
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求