您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Accessories for valves series 70 manual
Metalwork
Valves
Valves
VALVES SERIES 70
Manual
Powered by
CAD模型選擇
2 places adaptor thickness 6.8 mm
21.07.2022
Fat push button + 2 red/black coloured disks - push button
21.07.2022
Red mushroom-head push button ø40
21.07.2022
Red mushroom-head push button with lock ø40
21.07.2022
Red handler with horizontally pivoted lever
21.07.2022
2 positions key selector with extractable key in 2 positions
21.07.2022
Black mushroom-head push button ø40
21.07.2022
2 positions key selector with extractable key in 0
21.07.2022
Black selector short lever at 2 positions with return
21.07.2022
Black selector short lever at 2 positions
21.07.2022
Black selector short lever at 3 positions with return
21.07.2022
Black selector short lever at 3 positions
21.07.2022
Black selector long lever at 2 positions with return
21.07.2022
Black selector long lever at 2 positions
21.07.2022
Black selector long lever at 3 positions with return
21.07.2022
Black selector long lever at 3 positions
21.07.2022
Reducer from 30 to 22.5 mm
21.07.2022
Adapter for bore ø30 G2326
08.04.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.