目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
0240010501
Metalwork
Valves
Valves islands and fieldbus
CM + EtherNet/IP
accessories
Powered by
CAD模型選擇
{metalwork/valves/valves_islands_and_fieldbus/cm_ethernet_ip/accessories/cable_m8.prj},{NB=0240010501},{CODE=0240010501},{DC=M8-M, M8-F 3-pole adapter with cable L = 0.3 m}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Metalwork
Description
M8 - M8 ADAPTER CABLE FOR CONNECTING THE PRESSURE SWITCH TO THE EB 80 E CM DIGITAL INPUTS MODULE
Bill of material
0240010501
CODE
Code
0240010501
DC
Description
M8-M, M8-F 3-pole adapter with cable L = 0.3 m
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求