目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
0240005050
Metalwork
Valves
Valves islands and fieldbus
CM + EtherNet/IP
accessories
Powered by
CAD模型選擇
{metalwork/valves/valves_islands_and_fieldbus/cm_ethernet_ip/accessories/cm_connettore_rj45.prj},{NB=0240005050},{CODE=0240005050},{DC=CONNETTORE RJ45 A 4 CONTATTI SECONDO IEC 60 603-7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Metalwork
Description
CONNETTORE RJ45 A 4 CONTATTI SECONDO IEC 60 603-7
Bill of material
0240005050
CODE
Code
0240005050
DC
Description
CONNETTORE RJ45 A 4 CONTATTI SECONDO IEC 60 603-7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求