目錄: Milwaukee Cylinder
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Cylinder
15-74-2004
Milwaukee Cylinder
Alignment Couplers and Accessories
Powered by
CAD模型選擇
{milwaukeecylinder/ac_and_acc/clevis_bracket.prj},{NB=15-74-2004},{PN=15-74-2004},{CODE=B103},{AA=4.6},{BA=3.25000000},{CB=1.515},{CD=1.002},{CW=0.75000000},{DD=5/8-18},{DD1=0.62500},{E=4.50000000},{F=0.75000000},{FL=2.25000000},{LR=1.25000000},{M=1.00000000},{MR=1.12500000},{FLP=.004},{FONT=0.20}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Milwaukee Cylinder
Description
B101, B122, B102, B103, B104, B105, B106, B107, B108 - Clevis Bracket
Bill of material
15-74-2004
PN
Part No.
15-74-2004
15-74-2004
CODE
Code
B103
B103
AA
4.6
4.6
Inch
BA
3 1/4
3 1/4
Inch
CB
1.515
1.515
Inch
CD
1.002
1.002
Inch
CW
3/4
3/4
Inch
DD
Thread Size DD
5/8-18
5/8-18
Inch
E
4 1/2
4 1/2
Inch
F
F1
3/4
3/4
Inch
FL
2 1/4
2 1/4
Inch
LR
1 1/4
1 1/4
Inch
M
1
1
Inch
MR
1 1/8
1 1/8
Inch
FLP
FL Parallel
.004
.004
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求