MIC 20 20 STD 5.50
Moeller Precision Tool
Buttons
Shoulder Buttons
Powered by
CAD模型選擇
{moellerprecision/buttons/shoulder_buttons/mi_.prj},{NB=MIC 20 20 STD 5.50},{TYPE=C},{D=20},{B=STD},{RDMAX=12.0},{P=5.50},{P1=[5.50-11.00/0.01]},{P2=[5.50-11.00/0.01]},{P3=[5.50-11.00/0.01]},{PSMIN=5.50},{PSMAX=11.00},{W=0.00},{GMAX=11.00},{R=0.00},{L=20},{MAT=},{LD1=},{FP1=0.00},{F1=0.00},{DGD1=0},{LD2=},{FP2=0.00},{F2=0.00},{DGD2=0},{LD3=},{FP3=0.00},{F3=0.00},{DGD3=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Moeller Precision Tool
Description
MI_ - Shoulder Buttons - Counter Bore Relief
Bill of material
MIC 20 20 STD 5.50
PN
Part No.
MIC 20 20 STD 5.50
MIC 20 20 STD 5.50
TYPE
Type
Round ✔
Round
Round
Oblong
Oblong
Square
Square
Rectangle
Rectangle
Hexagon
Hexagon
Keyflat
Keyflat
Flatted Round
Flatted Round
Dee
Dee
D
D Body Dia.
20
20
mm
B
B Land Length
5 (Standard)
12
5 (Standard)
12
mm
RD
R Dia.
8.70
8.70
mm
P
mm
Enter value for P
mm
cm
inch
ft
確定
W
0.00
0.00
mm
G
0.00
mm
R
mm
L
L Overall Length
20
22
25
28
30
32
35
20
22
25
28
30
32
35
mm
MAT
Material
Steel: A2, HRC 58-60
Steel: M2, HRC 60-63
Steel: A2, HRC 58-60
Steel: M2, HRC 60-63
PT
Point Tolearance
+.01/-.00 (P to D .01) (Standard)
LD1
Locating Device (1)
None
F1 - Key Flat
F5 - Double Flat
F6 - Body Flat
Dowel Groove
None
F1 - Key Flat
F5 - Double Flat
F6 - Body Flat
Dowel Groove
FP1
Flat/Groove Position (1)
0.00
0.00
°
F1
F Body Flat Dim. (1)
mm
DGD1
Dowel Groove Dia. (1)
0
0
mm
LD2
Locating Device (2)
None
F1 - Key Flat
F5 - Double Flat
F6 - Body Flat
Dowel Groove
None
F1 - Key Flat
F5 - Double Flat
F6 - Body Flat
Dowel Groove
FP2
Flat/Groove Position (2)
0.00
0.00
°
F2
F Body Flat Dim. (2)
mm
DGD2
Dowel Groove Dia. (2)
0
0
mm
LD3
Locating Device (3)
None
F1 - Key Flat
F5 - Double Flat
F6 - Body Flat
Dowel Groove
None
F1 - Key Flat
F5 - Double Flat
F6 - Body Flat
Dowel Groove
FP3
Flat/Groove Position (3)
0.00
0.00
°
F3
F Body Flat Dim. (3)
mm
DGD3
Dowel Groove Dia. (3)
0
0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求