MHC 16 71 STD 8.00, BS90
Moeller Precision Tool
Punches
Ball Lock Punches
Heavy Duty
Powered by
CAD模型選擇
{moellerprecision/punches/ball_lock_punches/heavy_duty/mh_.prj},{NB=MHC 16 71 STD 8.00, BS90},{TYPE=C},{D=16},{P=8.00},{P1=[8.00-15.98/0.01]},{P2=[8.00-16.00/0.01]},{P3=[8.00-16.00/0.01]},{PSMIN=8.00},{PSMAX=16.00},{W=0.00},{WMIN=6.00},{GMAX=16.00},{R=0.00},{L=71},{L1=[71,80,90,100,110,125]},{MAT=},{SBR=STD},{BS=90.00},{C1=0.635},{R1=12},{W1=31.4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Moeller Precision Tool
Description
MH_ - Ball Lock Punches, Heavy Duty - Solid
Bill of material
MHC 16 71 STD 8.00, BS90
PN
Part No.
MHC 16 71 STD 8.00, BS90
MHC 16 71 STD 8.00, BS90
TYPE
Type
Round ✔
Round
Round
Oblong
Oblong
Square
Square
Rectangle
Rectangle
Hexagon
Hexagon
Keyflat
Keyflat
Flatted Round
Flatted Round
Dee
Dee
D
D Shank Dia.
16
16
mm
P
mm
Enter value for P
mm
cm
inch
ft
確定
W
0.00
0.00
mm
G
0.00
mm
R
mm
L
L Overall Length
71
80
90
100
110
125
71
80
90
100
110
125
mm
MAT
Material
Steel: M2, HRC 60-63
Steel: PM4, HRC 60-63
Steel: M2, HRC 60-63
Steel: PM4, HRC 60-63
PT
Point Tolerance
+.01/-.00 (P to D .01) (Standard)
SBR
SBR Point Length
19 (Standard)
13
19 (Standard)
13
mm
BS
Ball Seat Location
°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求