1601062001
Molex
Crimp Housings
3.50mm
MX150
Powered by
CAD模型選擇
{molex/crimp_housings/3_50mm/mx150/160106.prj},{NB=1601062001},{PN=1601062001},{CIRCUITS=2},{ROWS=1},{DESC=MX150 Mat-Sealed Male Connector Assembly, Single Row, 2 Circuits, UL 94V-0, Keying Option A, Black},{CURRENT=Contact Molex},{GENDER=Plug},{CNS_ELECTRO_MATERIAL=Thermoplast},{AAN521=schwarz},{CC=A},{W=0.007872},{DESCRIPTION_LONG=MX150 Mat-Sealed Male Connector Assembly, Single Row, 2 Circuits, UL 94V-0, Keying Option A, Black},{DESCRIPTION_SHORT=MX150 Mat-Sealed Male Connector Assembly},{SHA256=jVqmau6+tiJjIHqOuyIWg7tps0EZnAtW6YZZfj+I7ZA=},{INAME=00142__334810201},{CNSORDERNO=1601062001},{AAO677=Molex},{MANUFACTURER_URL=https://www.molex.com/molex/home}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Molex
Description
160106
Bill of material
1601062001
PN
Part Number
1601062001
DESC
Description
MX150 Mat-Sealed Male Connector Assembly, Single Row, 2 Circuits, UL 94V-0, Keying Option A, Black
CIRCUITS
Circuits
2
CURRENT
Maximum Current
Contact Molex
A
GENDER
Gender
Plug
ROWS
Number of Rows
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求