702472451
Molex
PCB Headers
2.54mm
C-Grid
Powered by
CAD模型選擇
{molex/pcb_headers/2_54mm/c_grid/70247.prj},{NB=702472451},{SHA256=/kZUZPr8DYj5g/8m7SMh8a2kedua450p9q+jqBTkSpU=},{INAME=04585__702472451},{PN=702472451},{DESC=2.54mm Pitch C-Grid Header, Dual Row, Low Profile, Right Angle, Shrouded, 24 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating},{CIRCUITS=24},{CURRENT=2.5},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 35
HELP_VARIABLE
Company
Molex
Description
70247
Bill of material
702472451
PN
Part Number
702472451
702472451
DESC
Description
2.54mm Pitch C-Grid Header, Dual Row, Low Profile, Right Angle, Shrouded, 24 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating
2.54mm Pitch C-Grid Header, Dual Row, Low Profile, Right Angle, Shrouded, 24 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating
CIRCUITS
Circuits
24
24
CURRENT
Maximum Current
2.5
A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求