10897600
Molex
PCB Headers
2.54mm
C-Grid
Powered by
CAD模型選擇
{molex/pcb_headers/2_54mm/c_grid/70280.prj},{NB=10897600},{SHA256=TSfw4VxHE0wp/eSenY2dzhrFRnjinTjs5pA1WgX5TcM=},{INAME=00228__010897600},{PN=10897600},{DESC=2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 60 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail},{CIRCUITS=60},{CURRENT=3.0},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 185
HELP_VARIABLE
Company
Molex
Description
70280
Bill of material
10897600
PN
Part Number
10897600
10897600
DESC
Description
2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 60 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail
2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 60 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail
CIRCUITS
Circuits
60
60
CURRENT
Maximum Current
3.0
A
MATERIAL
Material - Plating Mating
Gold
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求