5055502420
Molex
PCB Receptacles
0.40mm
SlimStack
Powered by
CAD模型選擇
{molex/pcb_receptacles/0_40mm/slimstack/505550.prj},{NB=5055502420},{SHA256=IWXEVskCe0K6wuM7lo8Mvs6P+LOB0e+x+PnVGNFL/yU=},{INAME=00103__50555024202estp},{PN=5055502420},{DESC=SlimStack Board-to-Board Connector, 0.40mm Pitch, B8 Series, Receptacle,0.80mm Mated Height, 2.50mm Mated Width, 24 Circuits},{CIRCUITS=24},{CURRENT=0.3},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Surface Mount}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Molex
Description
505550
Bill of material
5055502420
PN
Part Number
5055502420
5055502420
DESC
Description
SlimStack Board-to-Board Connector, 0.40mm Pitch, B8 Series, Receptacle,0.80mm Mated Height, 2.50mm Mated Width, 24 Circuits
SlimStack Board-to-Board Connector, 0.40mm Pitch, B8 Series, Receptacle,0.80mm Mated Height, 2.50mm Mated Width, 24 Circuits
CIRCUITS
Circuits
24
24
CURRENT
Maximum Current
0.3
A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Surface Mount
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求