461130243
Molex
PCB Receptacles
1.27mm
EXTreme LPHPower
Powered by
CAD模型選擇
{molex/pcb_receptacles/1_27mm/extreme_lphpower/46113.prj},{NB=461130243},{SHA256=fJXZWmX9JaYZlEMpgV+gMx75Y6Hl8nIJxek8OqjzbPU=},{INAME=00107__461130243},{PN=461130243},{DESC=1.27mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 24 Signal Contact, Select Gold (Au) Plating, with BMI Guides},{CIRCUITS=24},{CURRENT=1.0},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole - Compliant Pin}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Molex
Description
46113
Bill of material
461130243
PN
Part Number
461130243
461130243
DESC
Description
1.27mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 24 Signal Contact, Select Gold (Au) Plating, with BMI Guides
1.27mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 24 Signal Contact, Select Gold (Au) Plating, with BMI Guides
CIRCUITS
Circuits
24
24
CURRENT
Maximum Current
1.0
A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole - Compliant Pin
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求