19411110
Moline Bearing
Mounted Ball Bearings
Normal Duty Setscrew Locking Collar
Powered by
CAD模型選擇
{molinebearing/mounted_ball_bearings/normal_duty_ss_lkg_collar/ucf_200_flange_4_blt_asmtab.prj},{NB=19411110},{PN=19411110},{BORE=3.3465},{DYNLOADLBS=7160},{DYNLOADNEWT=31850},{STATICLOADLBS=4676},{MAXRPM=MIN},{MAXSFRADLDLBS=MIN},{BDIM=5.3940},{ASMDIMA=2.0550},{ASMDIMBI=1.9370},{ASMDIMLN=0.7480},{ASMDIMG=MIN},{ASMDIMJ=0.8660},{ASMDIML=MIN},{PRJ=ucf_200_flange_4_blt},{UNITNO=UCF 209-26},{PRODFAMILY=Mounted Ball Bearings},{PRODCLASS=Normal Duty Set Screw Locking Collar},{PRODTYPE=4-Bolt Flange - UCF 200},{SHAFTSIZE=1 5/8},{EXPANSION=},{SEALDESC=},{F=.630},{BOLTSIZE=1/2},{INSERTNO=UC 209-26},{HOUSINGNO=F209},{WTLBS=4.85},{CADSECTION=-->},{HOUSINGMODEL=HSG_FL_4_BLT_TYPE_C},{HOUSINGINST=19411111},{BRGINSMODEL=BRG_INS_15400X},{BRGINSINST=15400111},{BRGINSINST2=15400111-1625}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 32
HELP_VARIABLE
Company
Moline Bearing
Description
4-Bolt Flange - UCF 200 - Normal Duty Set Screw Locking Collar
Bill of material
19411110
PN
Part Number
19411110
19411110
UNITNO
Unit Number
UCF 209-26
UCF 209-26
PRODFAMILY
Bearing Family
Mounted Ball Bearings
PRODCLASS
Bearing Series
Normal Duty Set Screw Locking Collar
PRODTYPE
Bearing Type
4-Bolt Flange - UCF 200
SHAFTSIZE
Shaft Size
1 5/8
1 5/8
DYNLOADLBS
Dynamic Load Lbs.
7160
7160
lbs.
DYNLOADNEWT
Dynamic Load Newtons
31850
31850
N
STATICLOADLBS
Static Load Lbs.
4676
4676
lbs.
BOLTSIZE
Bolt Size
1/2
1/2
INSERTNO
Insert Number
UC 209-26
UC 209-26
HOUSINGNO
Housing Number
F209
F209
WTLBS
lbs.
4.85
4.85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求