19431110
Moline Bearing
Mounted Ball Bearings
Normal Duty Setscrew Locking Collar
Powered by
CAD模型選擇
{molinebearing/mounted_ball_bearings/normal_duty_ss_lkg_collar/ucfc_200_flange_piloted_asmtab.prj},{NB=19431110},{PN=19431110},{BORE=3.3465},{DYNLOADLBS=7160},{DYNLOADNEWT=31850},{STATICLOADLBS=4676},{MAXRPM=MIN},{MAXSFRADLDLBS=MIN},{BDIM=6.2990},{ASMDIMA=MIN},{ASMDIMBI=1.9370},{ASMDIMLN=MIN},{ASMDIMG=1.5830},{ASMDIMJ=0.4720},{ASMDIML=MIN},{PRJ=ucfc_200_flange_piloted},{UNITNO=UCFC 209-26},{PRODFAMILY=Mounted Ball Bearings},{PRODCLASS=Normal Duty Set Screw Locking Collar},{PRODTYPE=Piloted Flange - UCFC 200},{SHAFTSIZE=1 5/8},{F=.630},{BOLTSIZE=1/2},{INSERTNO=UC 209-26},{HOUSINGNO=FC209},{WTLBS=5.95},{CADSECTION=-->},{HOUSINGMODEL=HSG_FL_PILOTED_TYPE_C},{HOUSINGINST=19431111},{BRGINSMODEL=BRG_INS_15400X},{BRGINSINST=15400111},{BRGINSINST2=15400111-1625},{SEALMODEL=SEAL_STYLE_C}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 29
HELP_VARIABLE
Company
Moline Bearing
Description
Piloted Flange - UCFC 200 - Normal Duty Set Screw Locking Collar
Bill of material
19431110
PN
Part Number
19431110
19431110
UNITNO
Unit Number
UCFC 209-26
UCFC 209-26
PRODFAMILY
Bearing Family
Mounted Ball Bearings
PRODCLASS
Bearing Series
Normal Duty Set Screw Locking Collar
PRODTYPE
Bearing Type
Piloted Flange - UCFC 200
SHAFTSIZE
Shaft Size
1 5/8
1 5/8
DYNLOADLBS
Dynamic Load Lbs.
7160
7160
DYNLOADNEWT
Dynamic Load Newtons
31850
31850
STATICLOADLBS
Static Load Lbs.
4676
4676
BOLTSIZE
Bolt Size
1/2
1/2
Inch
INSERTNO
Insert Number
UC 209-26
UC 209-26
HOUSINGNO
Housing Number
FC209
FC209
WTLBS
Weight Lbs.
5.95
5.95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求