29211212-L
Moline Bearing
Mounted Roller Bearings
ME2000
Powered by
CAD模型選擇
{molinebearing/mounted_roller_bearings/me2000/me2000_flange_4_blt_asmtab.prj},{NB=29211212-L},{PN=29211212-L},{BORE=5.1181},{DYNLOADLBS=34600},{DYNLOADNEWT=158000},{STATICLOADLBS=46800},{MAXRPM=2800},{MAXSFRADLDLBS=4200},{BDIM=7.7500},{ADIMA=4.7500},{ADIME=0.0000},{ADIML=4.3750},{ADIMN=3.6250},{ADIMG=MIN},{ADIMR=0.0000},{ADIMS=0.0000},{ADIMC=3.9375},{ADIMH=1.6250},{PRJ=me2000_flange_4_blt},{PRODFAMILY=Mounted Roller Bearings},{PRODCLASS=ME2000 Spherical},{PRODTYPE=4-Bolt Flange},{SHAFTSIZE=2 3/4},{EXPANSION=Single Collar},{COLLAR=Non-Expansion},{SEALDESC=Labyrinth Seal},{F=3/4},{WTLBS=31.5},{CADSECTION=-->},{HOUSINGMODEL=HSG_FL_4_BLT_TYPE_A},{HOUSINGINST=29611215},{BRGINSMODEL=BRG_INS_15X},{BRGINSINST=15322215},{BRGINSINST2=15322215-2750},{SEALMODEL=SEAL_STYLE_A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 348
HELP_VARIABLE
Company
Moline Bearing
Description
4-Bolt Flange - ME2000 Spherical
Bill of material
29211212-L
PN
Part Number
29211212-L
29211212-L
PRODFAMILY
Bearing Family
Mounted Roller Bearings
PRODCLASS
Bearing Series
ME2000 Spherical
PRODTYPE
Bearing Type
4-Bolt Flange
SHAFTSIZE
Shaft Size
2 3/4
2 3/4
EXPANSION
Expansion
Single Collar
Single Collar
COLLAR
Collar
Non-Expansion
Non-Expansion
SEALDESC
Seal Type
Labyrinth Seal
Labyrinth Seal
DYNLOADLBS
Dynamic Load Lbs.
34600
34600
lbs.
DYNLOADNEWT
Dynamic Load Newtons
158000
158000
N
MAXRPM
Max. RPM
2800
2800
rpm
MAXSFRADLDLBS
Max. Slip Fit Radial Load Lbs.
4200
4200
lbs.
F
Bolt Size F
3/4
3/4
WTLBS
Weight lbs.
31.5
31.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求