4000401-020-H
Mott
Powered by
CAD模型選擇
{mott/micro_sparger.prj},{NB=4000401-020-H},{MG=2},{THD=10-32 UNF 2A},{PL=0.160},{HM=316L SS},{OAL=0.420},{PM=316L SS},{CONTACT=If you don't see what you're looking for, Mott specializes in custom engineering. Please contact us directly to consult with an engineer.},{TITLE=Spargers},{QUOTE=Contact Mott for a quote or engineering support},{PDFPNG=custom.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Mott
Description
Microsparger Product Browser
Bill of material
4000401-020-H
PD
Part Description
4000S-.375-.250-.158-2-AA-CLS100
PN
Part Number
4000401-020-H
MG
Media Grade
2
5
10
15
2
5
10
15
THD
Thread
10-32 UNF 2A
M5 x .8
10-32 UNF 2A
M5 x .8
PL
Porous Length
0.160
0.160
Inch
HM
Hardware Material
316L SS
OAL
Overall Length
0.420
0.420
Inch
PM
Porous Material
316L SS
CONTACT
Contact
If you don't see what you're looking for, Mott specializes in custom engineering. Please contact us directly to consult with an engineer.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Gasket Filter Product Browser
Mott
13.01.2023
Point of Use Filter Product Browser
Mott
13.01.2023
Sparger Product Browser
Mott
13.01.2023
COUNTERSUNK SCREW M6X25 DIN7991
FM
27.07.2022
Jack screws M6 - -
dk Fixturing systems
07.12.2022
Porous Metal Discs
Mott
13.01.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求