目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
MOVET+4061408143986
MOVET
Flange bearings and housing units
Flange bearings
Powered by
CAD模型選擇
{movet/flanschlager_und_gehaeuseeinheiten/flanschlager/fblw_asmtab.prj},{NB=MOVET+Flanschlager 3-Loch+FBLW+B+17+0_(hochMB)},{TYP=FBLW203},{HIDE=0},{LODLEVEL=hoch},{WELLE=17},{H=76.2},{B=62},{E=38.1},{D=42.9},{F=22.2},{I=15.0},{W=108.0},{A=63},{L=26},{S=10.7},{X=52},{Z=5},{GEWICHT=0.25},{M=M10},{ANZUGSMOMENT=18},{MG=Kunststoff PBT (Polybutylenterephthalat)},{WINKEL=0},{VERS=15},{ZUBEHOER=},{GFVIS=blau},{PPATH=fbl/fbl_asmtpl.prj},{LSVIS=MB Edelstahl},{INFO=Katalog-PDF},{TYX=FBLW}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
MOVET
Description
FBLW - Flange bearings 3-hole
Bill of material
MOVET+4061408143986
TYP
Type
FBLW203
FBLW203
BESTNR
Order No.
4061408143986
4061408143986
LODLEVEL
Level of detail
High
Low
High
Low
WELLE
Shaft diameter Ø
17
17
mm
H
76.2
76.2
mm
B
62
62
mm
E
38.1
38.1
mm
D
42.9
42.9
mm
F
22.2
22.2
mm
I
15.0
15.0
mm
W
108.0
108.0
mm
A
63
63
mm
L
26
26
mm
S
10.7
mm
X
52
52
mm
Z
5
mm
GEWICHT
Weight
0.25
0.25
kg
M
Bore for
M10
ANZUGSMOMENT
Max. Anzugsmoment
18
18
Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
blue
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求