目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
MOVET+4061408100514
MOVET
Leveling Feet
Steel / Plastic
Spindle Diameter M20
Base Diameter 111-130mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m20/durchmesserbereich_fussplatte_111_130mm/steel_conveyors_line_m20_d123_asmtab.prj},{NB=MOVET+45818625(hoch0)},{TYP=45818625},{BESTNR=4061408100514},{LODLEVEL=hoch},{ANG=0.0},{BES=M20x250},{A=36},{B=250},{D=123},{CH=17},{F=M20},{M=20},{G=22},{H=286},{H1=290},{SL=20000},{INFO=Download-Link},{TYPX=18625},{ANTISLIP=4},{PLATE=1},{D1=87.000},{HOLE=12.500},{PPATH=../../parts/steel_conveyors_line_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/18600_18657.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
MOVET
Description
Conveyors line base Ø123
Bill of material
MOVET+4061408100514
TYP
Type
45818625
45818625
BESTNR
Order No.
4061408100514
4061408100514
LODLEVEL
Level of detail
High
Low
High
Low
ANG
Angle
BES
Description
M20x250
M20x250
A
Minimum installation height maschine-bottom
36
36
mm
B
Nutzbare Gewindelänge
250
250
mm
D
Base
123
mm
CH
Regulation key
17
mm
F
Thread
M20
G
Height base
22
22
mm
H
Total height
286
286
H1
Total height
290
290
SL
Maschine foot load
20000
20000
N
INFO
Download-Link
Download-Link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求