目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
MOVET+4061408011971
MOVET
Mechanical Parts
Star grips
Powered by
CAD模型選擇
{movet/mechanische_bauteile/sterngriffe_edelstahl_/star_grip_typ3.prj},{NB=MOVET+45830010/50(high)},{TYP=45830010/50},{BESTNR=4061408011971},{LODLEVEL=high},{DES=Star grip Ø 50, internal thread M5x21},{D=50},{D1=18},{H=32},{H1=17.5},{G=21},{F=M5},{FX=5},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/30000_40_30050E.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
MOVET
Description
Star grip stainless steel, female, narrow shaft
Bill of material
MOVET+4061408011971
TYP
Type
45830010/50
45830010/50
BESTNR
Order no.
4061408011971
4061408011971
LODLEVEL
Level of detail
High
Low
High
Low
DES
Description
Star grip Ø50, internal thread M5 x 21
Star grip Ø50, internal thread M5 x 21
D
50
50
mm
D1
18
18
mm
H
32
32
mm
H1
17.5
17.5
mm
G
21
21
mm
F
Thread
M5
INFO
Download-Link
Download-Link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求