目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
SE 711 EDM/19x19
Märkische Stanz-Partner
Schneidelemente
Powered by
CAD模型選擇
{msp/schneidelemente/se_711_edm.prj},{NB=SE 711 EDM/19x19},{TYPE=SE 711 EDM},{COMPANY=MSP},{D1=19},{D3=3.0},{D2=22},{L3=5},{D4=11.0},{L1=19}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
SE 711 EDM - Die buttons with start hole and counterbore relief, ISO 8977A
Bill of material
SE 711 EDM/19x19
CNSORDERNO
Part number
SE 711 EDM/19x19
SE 711 EDM/19x19
TYPE
Type
SE 711 EDM
COMPANY
Company
MSP
D1
Diameter
19
19
mm
D3
Diameter
3.0
3.0
mm
D2
Diameter
22
22
mm
L3
Length
5
5
mm
D4
Diameter
11.0
11.0
mm
L1
Length
19.000
25.000
30.000
32.000
19.000
25.000
30.000
32.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NC.060.29.07500 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
NC.015.00.06600 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
FE 829 - Distance tubes, polished
Märkische Stanz-Partner
02.06.2020
NC.88.00.095.0134 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.038.0523 - Flange
Märkische Stanz-Partner
02.06.2020
NC.060.10.07500 - Gas Spring, Standard, acc. to VDI 3003
Märkische Stanz-Partner
31.08.2021
NC.010.00.02500 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.010.00.01500 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
FS 460 - Leader pin bushings with self lubricating graphite plugs
Märkische Stanz-Partner
02.06.2020
FS 395 - Holding clamps / Holding disks, M-Line
Märkische Stanz-Partner
02.06.2020
FS 320 - Leader pins, cylindrical, for press fitting, M-Line
Märkische Stanz-Partner
02.06.2020
SG 2 . RM - Steel pillar sets, 2 plates, 2 pillars, Type A-C-D
Märkische Stanz-Partner
30.06.2020
SG 2 Q - Steel pillar sets, 2 plates, 4 pillars, Type Q
Märkische Stanz-Partner
30.06.2020
NCZ.05 - GS, Accessories: One way adapter
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求