目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
SE 716 KP/10x63/5
Märkische Stanz-Partner
Schneidelemente
Powered by
CAD模型選擇
{msp/schneidelemente/se_716_kp.prj},{NB=SE 716 KP/10x63/5},{TYPE=SE 716 KP},{COMPANY=MSP},{D1=10},{D2=13},{D3=5.0},{K=5.0},{R=0.3},{L2=17},{L1=63}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
SE 716 KP - Punches type KP, shouldered shank
Bill of material
SE 716 KP/10x63/5
CNSORDERNO
Part number
SE 716 KP/10x63/5
SE 716 KP/10x63/5
TYPE
Type
SE 716 KP
COMPANY
Company
MSP
D1
Diameter
10
10
mm
D2
Diameter
13
13
mm
D3
Diameter
5.0
5.0
mm
K
Length
5.0
5.0
mm
R
Radius
0.3
0.3
mm
L2
Length
17
17
mm
L1
Length
63.000
71.000
80.000
90.000
100.000
120.000
63.000
71.000
80.000
90.000
100.000
120.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求