目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
SE 730/9x71 9x71
Märkische Stanz-Partner
Schneidelemente
Powered by
CAD模型選擇
{msp/schneidelemente/se_730.prj},{NB=SE 730/9x71 9x71},{TYPE=SE 730},{COMPANY=MSP},{D1=9},{D2=14.4},{D5=9.0},{H=11},{K=1.0},{A=20.0},{L1=71}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
SE 730 - Cutting punches 30° Kopf
Bill of material
SE 730/9x71 9x71
CNSORDERNO
Part number
SE 730/9x71
SE 730/9x71
TYPE
Type
SE 730
COMPANY
Company
MSP
D1
Diameter
9
9
mm
D2
Diameter
14.4
14.4
mm
D5
Diameter
9.0
9.0
mm
H
Length
11
11
mm
K
Length
1.0
1.0
mm
A
Angle
20.0
20.0
°
L1
Length
71.000
80.000
100.000
120.000
71.000
80.000
100.000
120.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求