目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
SE 737 EKF/13x63/9x9
Märkische Stanz-Partner
Schneidelemente
Powered by
CAD模型選擇
{msp/schneidelemente/se_737ek.prj},{NB=SE 737 EKF/13x63/9x9},{TYP=SE 737},{COMPANY=MSP},{ST=EKF},{A=9},{DOWN=9.0},{DOWN2=9.0},{B=9},{D4=1.6},{UP=12.9},{D1=13},{D2=16},{L2=17},{K=5},{R=0.5},{L1=63},{L11=63,71,80,90,100,120}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
SE 737 EK - Punches ISO 8020 types EKF, EKO, EKR, EKS
Bill of material
SE 737 EKF/13x63/9x9
CNSORDERNO
Order number
SE 737 EKF/13x63/9x9
SE 737 EKF/13x63/9x9
TYP
Type
SE 737
COMPANY
Company
MSP
ST
Punches types
EKF ✔
EKF
EKF
EKO
EKO
EKR
EKR
EKS
EKS
A
Länge
mm
Enter value for A
Länge
mm
cm
inch
ft
確定
B
Länge
mm
Enter value for B
Länge
mm
cm
inch
ft
確定
D4
Diameter
1.6
1.6
mm
D1
Durchmesser
13
13
mm
D2
Durchmesser
16
16
mm
L2
Länge
17
17
mm
K
Länge
5
mm
R
Radius
0.5
0.5
mm
L1
Länge
63.000
71.000
80.000
90.000
100.000
120.000
63.000
71.000
80.000
90.000
100.000
120.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求