目錄: Temposonics
Created: 01.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Temposonics
FH 1 M N 0200M FM N 000
Temposonics
Accessories
Temposonics® Model FH
Powered by
CAD模型選擇
{mts/accessories/fh_accessory/fh1_accessory_asmtab.prj},{NB=FH 1 M N 0200M FM N 000(0)},{MODEL=Follower Housing Accessory},{STYLE=Standard},{PTS=M},{MS=N},{ME=M},{ML=200.0},{RE=FM},{BO=N},{RA=0.0},{STROKE=0.0},{PPATH=assemblies/fh_accessory_asmtpl.prj},{INFO=Product datasheet}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Temposonics
Description
Follower Housing Accessory - Temposonics® Model FH
Bill of material
FH 1 M N 0200M FM N 000
NENN
Nennbezeichnung
FH 1 M N 0200M FM N 000
MODEL
Model
Follower Housing Accessory
STYLE
Style
Standard
PTS
Port type for sensor
M: For threaded flange M18×1.5-6g
S: For threaded flange ¾"-16 UNF-3A
M: For threaded flange M18×1.5-6g
S: For threaded flange ¾"-16 UNF-3A
MS
Mounting style
N: None
C: Clamps (2×) with center bolt-thru
E: Clamps (2×) with edge tabs
T: Large clamp block with trunnions
L: Large clamp block
R: Clamp for rod eye
N: None
C: Clamps (2×) with center bolt-thru
E: Clamps (2×) with edge tabs
T: Large clamp block with trunnions
L: Large clamp block
R: Clamp for rod eye
ME
Maßeinheit
M: Metrisch - Millimeter
U: US customary - Inches
M: Metrisch - Millimeter
U: US customary - Inches
ML
Mechanical Length
mm/INCH
RE
Rod end
FM: Female metric threads M10
FS: Female SAE threads 3/8"-24
MM: Male metric threads M10
MS: Male SAE threads 3/8"-24
FM: Female metric threads M10
FS: Female SAE threads 3/8"-24
MM: Male metric threads M10
MS: Male SAE threads 3/8"-24
mm/INCH
BO
Bellows option
N: None
A: 304.8 (part no. 201 983-1)
B: 457.2 (part no. 201 983-2)
C: 762.0 (part no. 201 983-3)
D: 1016.0 (part no. 201 983-4)
E: 1397.0 (part no. 201 983-5)
N: None
A: 304.8 (part no. 201 983-1)
B: 457.2 (part no. 201 983-2)
C: 762.0 (part no. 201 983-3)
D: 1016.0 (part no. 201 983-4)
E: 1397.0 (part no. 201 983-5)
mm/INCH
RA
Rod addition
mm/INCH
STROKE
Sensor stroke
mm/INCH
INFO
Data sheet
Product datasheet
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求