目錄: Temposonics
Created: 01.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Temposonics
LLH C M 127 V110 1 A S3 XX X
Temposonics
Level sensors for tank level measurement
Powered by
CAD模型選擇
{mts/fuellstandsensoren/llh_asmtab.prj},{NB=LLH C M 127 V110 1 A S3 XX X},{SM=E-Series/R-Series},{SP=C},{ME=M},{ORDERL=127.0},{AG=V110},{PCT=1},{PCS=A},{FLOAT1=S3},{FLOAT2=XX},{OPT=X},{INFO=Produktdatenblatt},{PPATH=assemblies/llh_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Temposonics
Description
LLH - LLH E/R-series, Temposonics, measuring length 127-2525 mm
Bill of material
LLH C M 127 V110 1 A S3 XX X
NENN
Order code
LLH C M 127 V110 1 A S3 XX X
SM
Sensor model
E-Series/R-Series
SP
Sensor pipe
C: Sanitary T-bar
D: Sanitary DP
E: Sanitary CP
F: Sanitary DN
C: Sanitary T-bar
D: Sanitary DP
E: Sanitary CP
F: Sanitary DN
ME
Unit of measure
M: Metric - Millimeter
U: US customary - Inches
M: Metric - Millimeter
U: US customary - Inches
ORDERL
Order length
mm/INCH
AG
Output
V110: 10…0 Vdc (1 output channel with 1 position magnet)
V120: 10…0 Vdc (2 output channel with 2 position magnet)
A110: 20…4 Vdc (1 output channel with 1 position magnet)
A120: 20…4 Vdc (2 output channel with 2 position magnet)
V11T: 10…0 Vdc (1 output channel with 1 position magnet) with RTD
V12T: 10…0 Vdc (2 output channel with 2 position magnet) with RTD
A11T: 20…4 Vdc (1 output channel with 1 position magnet) with RTD
A12T: 20…4 Vdc (2 output channel with 2 position magnet) with RTD
U401: Profinet RT & IRT (single position)
U402: Profinet RT & IRT (single and multi position)
U201: EtherNet/IP
U301: POWERLINK
U101: EtherCAT
L000: IO-Link
S1B0: SSI, 25 bit, Binary, 0.1 mm resolution
S1G0: SSI, 25 bit, Gray, 0.1 mm resolution
S2B0: SSI, 24 bit, Binary, 0.1 mm resolution
S2G0: SSI, 24 bit, Gray, 0.1 mm resolution
C311: CANopen, 1000 kBit/s, 20 um, 1 magnet
C321: CANopen, 500 kBit/s, 20 um, 1 magnet
C331: CANopen, 250 kBit/s, 20 um, 1 magnet
C341: CANopen, 125 kBit/s, 20 um, 1 magnet
C312: CANopen, 1000 kBit/s, 20 um, 2 magnets
C322: CANopen, 500 kBit/s, 20 um, 2 magnets
C332: CANopen, 250 kBit/s, 20 um, 2 magnets
C342: CANopen, 125 kBit/s, 20 um, 2 magnets
C411: CANopen (bus terminator), 1000 kBit/s, 20 um, 1 magnet
C421: CANopen (bus terminator), 500 kBit/s, 20 um, 1 magnet
C431: CANopen (bus terminator), 250 kBit/s, 20 um, 1 magnet
C441: CANopen (bus terminator), 125 kBit/s, 20 um, 1 magnet
C412: CANopen (bus terminator), 1000 kBit/s, 20 um, 2 magnets
C422: CANopen (bus terminator), 500 kBit/s, 20 um, 2 magnets
C432: CANopen (bus terminator), 250 kBit/s, 20 um, 2 magnets
C442: CANopen (bus terminator), 125 kBit/s, 20 um, 2 magnets
V101: 10…0 Vdc RH-V
A101: 20…4 mA RH-V
V110: 10…0 Vdc (1 output channel with 1 position magnet)
V120: 10…0 Vdc (2 output channel with 2 position magnet)
A110: 20…4 Vdc (1 output channel with 1 position magnet)
A120: 20…4 Vdc (2 output channel with 2 position magnet)
V11T: 10…0 Vdc (1 output channel with 1 position magnet) with RTD
V12T: 10…0 Vdc (2 output channel with 2 position magnet) with RTD
A11T: 20…4 Vdc (1 output channel with 1 position magnet) with RTD
A12T: 20…4 Vdc (2 output channel with 2 position magnet) with RTD
U401: Profinet RT & IRT (single position)
U402: Profinet RT & IRT (single and multi position)
U201: EtherNet/IP
U301: POWERLINK
U101: EtherCAT
L000: IO-Link
S1B0: SSI, 25 bit, Binary, 0.1 mm resolution
S1G0: SSI, 25 bit, Gray, 0.1 mm resolution
S2B0: SSI, 24 bit, Binary, 0.1 mm resolution
S2G0: SSI, 24 bit, Gray, 0.1 mm resolution
C311: CANopen, 1000 kBit/s, 20 um, 1 magnet
C321: CANopen, 500 kBit/s, 20 um, 1 magnet
C331: CANopen, 250 kBit/s, 20 um, 1 magnet
C341: CANopen, 125 kBit/s, 20 um, 1 magnet
C312: CANopen, 1000 kBit/s, 20 um, 2 magnets
C322: CANopen, 500 kBit/s, 20 um, 2 magnets
C332: CANopen, 250 kBit/s, 20 um, 2 magnets
C342: CANopen, 125 kBit/s, 20 um, 2 magnets
C411: CANopen (bus terminator), 1000 kBit/s, 20 um, 1 magnet
C421: CANopen (bus terminator), 500 kBit/s, 20 um, 1 magnet
C431: CANopen (bus terminator), 250 kBit/s, 20 um, 1 magnet
C441: CANopen (bus terminator), 125 kBit/s, 20 um, 1 magnet
C412: CANopen (bus terminator), 1000 kBit/s, 20 um, 2 magnets
C422: CANopen (bus terminator), 500 kBit/s, 20 um, 2 magnets
C432: CANopen (bus terminator), 250 kBit/s, 20 um, 2 magnets
C442: CANopen (bus terminator), 125 kBit/s, 20 um, 2 magnets
V101: 10…0 Vdc RH-V
A101: 20…4 mA RH-V
PCT
Process connection type
1: NPT
4: Sanitary, Welded
5: Sanitary, Adjustable
1: NPT
4: Sanitary, Welded
5: Sanitary, Adjustable
PCS
Process connection size
A: 3/4"
A: 3/4"
FLOAT1
Float
S3: 200931-2
S4: 200931-4
S5: 200931-6
S6: 200931-8
S7: 251234-2
S9: 403374
SA: 560564-2
S3: 200931-2
S4: 200931-4
S5: 200931-6
S6: 200931-8
S7: 251234-2
S9: 403374
SA: 560564-2
FLOAT2
Float
XX: None
XX: None
OPT
Options
X: None
C: Cable
X: None
C: Cable
INFO
Data Sheet
Product datasheet
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求