目錄: Temposonics
Created: 01.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Temposonics
EH K 0050M D84 1 R3
Temposonics
Linear position sensors for industrial applications
Temposonics® E-Series
Powered by
CAD模型選擇
{mts/industriesensoren/e_serie/e_serie_eh_asmtab.prj},{NB=EH K 0050M D84 1 R3(M,S,,,,,,,,R03,)},{SCHNITTSTELLE=Start/Stop},{BF=Stab},{AF1=K},{ANS=8 pol. Gerätestecker M12},{ME=M},{MLVERS=S},{ML=50.0},{BS=+24 VDC},{AG=R03},{DL=},{KOD=},{PRK=},{BDR=},{AL=},{AF2=},{OPT=},{TYP=-},{VERS=2},{MNR=},{PPATH=assemblies/e_serie_eh_asmtpl.prj},{INFO=Produktdatenblatt}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Temposonics
Description
Temposonics®EH, Stroke length 50-2540 mm
Bill of material
EH K 0050M D84 1 R3
SCHNITTSTELLE
Interface
Start/Stop
Start/Stop
BF
Sensor Model
EH: Rod
AF1
Specification
K: Flange M18×1.5 / Rod-Ø 7 mm
M: Flange M18×1.5 / Rod-Ø 10 mm
W: Flange M18×1.5, 316L / Rod-Ø 10 mm
L: Flange 3/4"-UNF / Rod-Ø 7 mm
S: Flange 3/4"-UNF / Rod-Ø 10 mm
F: Flange 3/4" - UNF, 316L / Rod-Ø 10 mm
K: Flange M18×1.5 / Rod-Ø 7 mm
M: Flange M18×1.5 / Rod-Ø 10 mm
W: Flange M18×1.5, 316L / Rod-Ø 10 mm
L: Flange 3/4"-UNF / Rod-Ø 7 mm
S: Flange 3/4"-UNF / Rod-Ø 10 mm
F: Flange 3/4" - UNF, 316L / Rod-Ø 10 mm
ANS
Connection type
D84: 8 pin cable connector M12
D84: 8 pin cable connector M12
ME
Unit of measurement
M: Metric - Millimeters
U: US customary - Inches
M: Metric - Millimeters
U: US customary - Inches
MLVERS
Stroke length version
Stroke Length Standard
Other length upon request
Stroke Length Standard
Other length upon request
mm
ML
Stroke length
50.0
55.0
60.0
65.0
70.0
75.0
80.0
85.0
90.0
95.0
100.0
105.0
110.0
115.0
120.0
125.0
130.0
135.0
140.0
145.0
150.0
155.0
160.0
165.0
170.0
175.0
180.0
185.0
190.0
195.0
200.0
205.0
210.0
215.0
220.0
225.0
230.0
235.0
240.0
245.0
250.0
255.0
260.0
265.0
270.0
275.0
280.0
285.0
290.0
295.0
300.0
305.0
310.0
315.0
320.0
325.0
330.0
335.0
340.0
345.0
350.0
355.0
360.0
365.0
370.0
375.0
380.0
385.0
390.0
395.0
400.0
405.0
410.0
415.0
420.0
425.0
430.0
435.0
440.0
445.0
450.0
455.0
460.0
465.0
470.0
475.0
480.0
485.0
490.0
495.0
500.0
510.0
520.0
530.0
540.0
550.0
560.0
570.0
580.0
590.0
600.0
610.0
620.0
630.0
640.0
650.0
660.0
670.0
680.0
690.0
700.0
710.0
720.0
730.0
740.0
750.0
775.0
800.0
825.0
850.0
875.0
900.0
925.0
950.0
975.0
1000.0
1050.0
1100.0
1150.0
1200.0
1250.0
1300.0
1350.0
1400.0
1450.0
1500.0
1550.0
1600.0
1650.0
1700.0
1750.0
1800.0
1850.0
1900.0
1950.0
2000.0
2050.0
2100.0
2150.0
2200.0
2250.0
2300.0
2350.0
2400.0
2450.0
2500.0
50.0
55.0
60.0
65.0
70.0
75.0
80.0
85.0
90.0
95.0
100.0
105.0
110.0
115.0
120.0
125.0
130.0
135.0
140.0
145.0
150.0
155.0
160.0
165.0
170.0
175.0
180.0
185.0
190.0
195.0
200.0
205.0
210.0
215.0
220.0
225.0
230.0
235.0
240.0
245.0
250.0
255.0
260.0
265.0
270.0
275.0
280.0
285.0
290.0
295.0
300.0
305.0
310.0
315.0
320.0
325.0
330.0
335.0
340.0
345.0
350.0
355.0
360.0
365.0
370.0
375.0
380.0
385.0
390.0
395.0
400.0
405.0
410.0
415.0
420.0
425.0
430.0
435.0
440.0
445.0
450.0
455.0
460.0
465.0
470.0
475.0
480.0
485.0
490.0
495.0
500.0
510.0
520.0
530.0
540.0
550.0
560.0
570.0
580.0
590.0
600.0
610.0
620.0
630.0
640.0
650.0
660.0
670.0
680.0
690.0
700.0
710.0
720.0
730.0
740.0
750.0
775.0
800.0
825.0
850.0
875.0
900.0
925.0
950.0
975.0
1000.0
1050.0
1100.0
1150.0
1200.0
1250.0
1300.0
1350.0
1400.0
1450.0
1500.0
1550.0
1600.0
1650.0
1700.0
1750.0
1800.0
1850.0
1900.0
1950.0
2000.0
2050.0
2100.0
2150.0
2200.0
2250.0
2300.0
2350.0
2400.0
2450.0
2500.0
mm/INCH
BS
Supply voltage
1: +24 VDC
AG
Output
R3: Start / Stop with sensor parameters upload function
R3: Start / Stop with sensor parameters upload function
DL
Data length
-
-
Bit
KOD
Coding
-
-
PRK
Protocol
-
-
BDR
Baud rate
-
-
kBit/s
AL
Resolution
-
-
mm
AF2
Performance
-
-
OPT
Option
-
-
TYP
Type
-
-
MNR
Advanced single-position measurement or multi-position measurement (optional)
-
-
INFO
Data sheet
Product datasheet
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求