MPS-V34R-NGA
CONVUM Ltd.
Pressure Vacuum Sensor & Switch
MPS-34 Series
Powered by
CAD模型選擇
{myotoku/pvsis/mps_34_series/mps_34_asmtab.prj},{NB=MPS-V34R-NGA-},{IDNR=},{PR=V},{PS=R},{OT=N},{C=G},{AO=A},{H=34},{OP=},{PPATH=mps_34_asmtpl.prj},{N=Optional bracket are not included item. Please order it separately.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
CONVUM Ltd.
Description
MPS-34
Bill of material
MPS-V34R-NGA
PR
Pressure range
V : Vacuum
P : Positive
R : Compound
V : Vacuum
P : Positive
R : Compound
PS
Port size
R : R1/8(male)
N : NPT1/8(male)
G : G1/8(male)
R : R1/8(male)
N : NPT1/8(male)
G : G1/8(male)
OT
Output type
N : NPN open collector
P : PNP open collector
N : NPN open collector
P : PNP open collector
C
Cable
G : Grommet(2000mm cable)
C : M8 (4PIN) plug (100mm)
G : Grommet(2000mm cable)
C : M8 (4PIN) plug (100mm)
AO
Analog option
A : 1-5V Voltage output(standard)
I : 4-20mA Current output
A : 1-5V Voltage output(standard)
I : 4-20mA Current output
OP
Option bracket
Without
Surface panel mounting
L3 bracket
F3 bracket
Without
Surface panel mounting
L3 bracket
F3 bracket
N
Note
Optional bracket are not included item. Please order it separately.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求