NVS-041 / 00 / X / X / X
Anderson-Negele Europe-Asia
Limit Detection
Dairy, Food & Beverage
Conductive
Powered by
CAD模型選擇
{negele/grenzstanderfassung/lebensmittel_und_getraenke/konduktiv/nvs_041_asmtab.prj},{NB=NVS-041 / 00 / X / X / X(10)},{IDNR=},{TYP=NVS-041},{A=55},{FL=1},{ELS=0},{AUS=X},{HO=X},{D=X},{EA=PG},{V=1},{PPATH=nvs_041_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
Anderson-Negele Europe-Asia
描述
NVS-04X - Conductive level detection M12 hygienic CLEANadapt
明细表
NVS-041 / 00 / X / X / X
TYP
Typ
NVS-041
A
Connecting head
55
mm
FL
Length
Standard length
Standard length
EL
Electrodes
00 (blank, butt electrode 3 mm)
ELS
Special length
0
0
AUS
Level modul
X (without)
M (integrated in the head diameter 55 mm)
X (without)
M (integrated in the head diameter 55 mm)
HO
High variant
X (Standard Version)
H (with neck tube)
X (Standard Version)
H (with neck tube)
D
Open circuit alarm
X (without)
D (with open-circuit resistance)
X (without)
D (with open-circuit resistance)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求