TFP-06 / 050 / 6 / X / A
Anderson-Negele Europe-Asia
Temperature Measurement
Dairy, Food & Beverage
without thread
Powered by
CAD模型選擇
{negele/temperaturmessung/lebensmittel_und_getraenke/ohne_gewinde/tfp_06_asmtab.prj},{NB=TFP-06 / 050 / 6 / X / A (1)},{IDNR=},{TYP=TFP-06},{FL=1},{L=50},{DS=6},{DF=X},{G=A},{PPATH=tfp_06_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
公司
Anderson-Negele Europe-Asia
描述
TFP-06 - Temperature Sensor Unthreaded
明细表
TFP-06 / 050 / 6 / X / A
TYP
Typ
TFP-06
TFP-06
FL
Sensor tip
Standard length
Special length
Standard length
Special length
L
Sensor tip
mm
Enter value for L
Sensor tip
mm
cm
inch
ft
確定
DS
Diameter guard tube
6
mm
DF
Diameter sensor tip
X (without reduction)
3 (Only for protection tube 6 mm)
4 (Only for protective tube 6mm and 8mm)
X (without reduction)
3 (Only for protection tube 6 mm)
4 (Only for protective tube 6mm and 8mm)
mm
G
Class of accuracy
A
1/3B
1/10B
A
1/3B
1/10B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求