ITM-51/SOL/H/I42/P/X/X/X
Anderson-Negele Europe-Asia
Turbidity Measurement
Dairy, Food & Beverage
Backscatter Light
Powered by
CAD模型選擇
{negele/truebungsmessung/lebensmittel_und_getraenke/rueckstreulicht/itm51_asmtab.prj},{NB=ITM-51/SOL/H/I42/P/X/X/X},{TYP=ITM-51},{PR=SOL},{KOP=H},{AUS=I42},{EA=P},{ID=X},{DE=X},{PA=X},{PPATH=itm51_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
Anderson-Negele Europe-Asia
描述
ITM-51 - Relative Turbidity Meter ITM-51
明细表
ITM-51/SOL/H/I42/P/X/X/X
TYP
Type
ITM-51
PR
Process connection
SOL CLEANadapt G1/2", extended sensor stem)
SO1 (CLEANadapt G1/2")
TC1 (Tri-Clamp 1½")
TC2 (Tri-Clamp 2")
T25 (Tri-Clamp 2½")
TC3 (Tri-Clamp 3")
TL1 (Tri-Clamp 1 1/2", long)
TL2 (Tri-Clamp 2", long)
TL5 (Tri-Clamp 2 1/2", long)
TL3 (Tri-Clamp 3", long)
V25 (Varivent Typ F, DN25)
V40 (Varivent Typ N, DN40/50)
SOL CLEANadapt G1/2", extended sensor stem)
SO1 (CLEANadapt G1/2")
TC1 (Tri-Clamp 1½")
TC2 (Tri-Clamp 2")
T25 (Tri-Clamp 2½")
TC3 (Tri-Clamp 3")
TL1 (Tri-Clamp 1 1/2", long)
TL2 (Tri-Clamp 2", long)
TL5 (Tri-Clamp 2 1/2", long)
TL3 (Tri-Clamp 3", long)
V25 (Varivent Typ F, DN25)
V40 (Varivent Typ N, DN40/50)
KOP
Head orientation
H (Horizontal head orientation)
V (Vertical head orientation)
H (Horizontal head orientation)
V (Vertical head orientation)
AUS
Outputs
I42 (IO-Link and 1x 4...20 mA turbidity)
I52 (IO-Link and 1x 4...20 mA turbidity, 1x switching out)
I53 (IO-Link and 1x 4...20 mA turbidity, 1x switching out, external range switching)
I42 (IO-Link and 1x 4...20 mA turbidity)
I52 (IO-Link and 1x 4...20 mA turbidity, 1x switching out)
I53 (IO-Link and 1x 4...20 mA turbidity, 1x switching out, external range switching)
EA
Electrical connection
P (Cable gland M16x1.5)
D (2x Cable gland M16x1,5)
M (1x M12 plug, 4 pin) analog
C (1x M12 connector, 5 pin analog output and IO-Link)
P (Cable gland M16x1.5)
D (2x Cable gland M16x1,5)
M (1x M12 plug, 4 pin) analog
C (1x M12 connector, 5 pin analog output and IO-Link)
ID
Interface / Display
X (without Interface)
S (Simple User Interface with small Display)
L (Large User Interface with Display)
X (without Interface)
S (Simple User Interface with small Display)
L (Large User Interface with Display)
DE
Cap
X (Plastic cap without sight glass)
P (Plastic cap with sight glass)
M (Stainless steel cap without sight glass)
W (Stainless steel cap with sight glass)
X (Plastic cap without sight glass)
P (Plastic cap with sight glass)
M (Stainless steel cap without sight glass)
W (Stainless steel cap with sight glass)
PA
Parameter configuration
X (Standard)
S (Write out details)
X (Standard)
S (Write out details)
A
-
mm
B
-
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求