目錄: NEXOIL
Created: 20.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NEXOIL
Self-aligning rod end couplur AUT-H-272
NEXOIL
Accessori
Powered by
CAD模型選擇
{nexoil/accessori/rod_coupler.prj},{NB=Self-aligning rod end couplur AUT-H-272},{PN=AUT-H-272},{B=57.0},{C=73.8},{D=12.7},{E=41.0},{F=34.1},{G=30},{H=42},{KK=27x2},{ND=27.000},{P=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
NEXOIL
Description
ISO 6982 - Self-aligning rod end couplur
Bill of material
Self-aligning rod end couplur AUT-H-272
PN
Part number
AUT-H-272
AUT-H-272
B
57.0
57.0
mm
C
73.8
73.8
mm
D
12.7
12.7
mm
E
41.0
41.0
mm
F
34.1
34.1
mm
G
ch. G
30
30
mm
H
ch. H
42
42
mm
KK
27x2
27x2
ND
27.000
27.000
mm
P
2.000
2.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求