目錄: NEXOIL
Created: 20.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NEXOIL
NXM MP5-63-28-M-1-L-N-E1
NEXOIL
Serie NXM
Powered by
CAD模型選擇
{nexoil/nxm_series/nxm_mp5_asmtab.prj},{NB=NXMMP5-63-28-M-1/0-L-N--(--1/1-0/0-0/0-0/0-)},{TYPE=MP5},{TYPEDR=MP5},{ALS=63},{ESS=},{STL=28},{FLST=M},{CRS=1},{CRSX=0},{SEAL=L},{BRK=N},{SFAR=},{DIST=-},{PBO1=1},{PBO2=1},{PBRK1=0},{PBRK2=0},{PSA1=0},{PSA2=0},{SI1=0},{SI2=0},{ATU=},{CB=30},{CD=20},{CX=30},{DD=M12x1.25},{E=90},{EP=19},{EW=30},{EX=22},{F=16},{FB=14.0},{G=38},{H=0},{L=32},{LH=44},{LT=38},{MR=29},{MS=40},{PJ=80},{R=65},{SB=18.0},{SS=86},{ST=26.0},{TC=89},{TD=32},{TG=64.3},{TM=100},{TO=117},{TS=124},{UB=60},{UM=150},{UO=145},{US=161},{UT=139},{UW=100},{VD=13},{VE=29},{WF=48},{WH=32},{XC=200},{XG=70},{XJ=149},{XO=206},{XS=65},{Y=71},{ZB=185},{ZJ=168},{PPATH=nxm_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
NEXOIL
Description
NXM-MP5 - Cap spherical bearing
Bill of material
NXM MP5-63-28-M-1-L-N-E1
ALS
Size
63
63
mm
ESS
Special modifications
Special modifications (ONLY if required)
Special modifications (ONLY if required)
STL
Ø Rod
28
45
36
28
45
36
mm
FLST
Rod end style
Male
Female
Male
Female
CRS
Stroke
mm
Enter value for CRS
Stroke
mm
cm
inch
ft
確定
CRSX
Effective stroke
mm
Enter value for CRSX
Effective stroke
mm
cm
inch
ft
確定
SEAL
Seals
Nitrile + Polyurethane
Viton
Low-friction nitrile
Low-friction viton
Nitrile + Polyurethane
Viton
Low-friction nitrile
Low-friction viton
BRK
Cushioning
No cushioning
Head end cushioning
Cap end cushioning
Both ends cushioning
No cushioning
Head end cushioning
Cap end cushioning
Both ends cushioning
SFAR
Breather
Without breathers
With breathers
Without breathers
With breathers
DIST
Stop tube length
-
-
INFODIS
Note
-
PBO1
Front end connection position
1
2
3
4
1
2
3
4
PBO2
Rear end connection position
1
2
3
4
1
2
3
4
PBRK1
Front cushioning position
N/A
N/A
PBRK2
Rear cushioning position
N/A
N/A
PSA1
Front breather position
N/A
N/A
PSA2
Rear breather position
N/A
N/A
SI1
Front end-stroke proximity sensor (FRONT CUSHIONING REQUIRED)
N/A
N/A
SI2
Rear end-stroke proximity sensor (REAR CUSHIONING REQUIRED)
N/A
N/A
ATU
Rod accessory
No accessories
Femal clevis ISO 6982 (pivot pin not included)
Spherical rod eye ISO 6982
Self-aligning rod end coupler
Female eye
Female clevis ISO 8133 (pivot pin included)
Spherical rod eye ISO 8133
No accessories
Femal clevis ISO 6982 (pivot pin not included)
Spherical rod eye ISO 6982
Self-aligning rod end coupler
Female eye
Female clevis ISO 8133 (pivot pin included)
Spherical rod eye ISO 8133
B
Ø f8
42
42
mm
CB
30
30
mm
CD
H9 Ø
20
20
mm
CX
H7 Ø
30
30
mm
DD
M12x1.25
M12x1.25
E
max
90
90
mm
EP
19
19
mm
EW
30
30
mm
EX
22
22
mm
F
16
16
mm
FB
Ø
14.0
14.0
mm
G
38
38
mm
H
0
0
mm
L
32
32
mm
LH
h10
44
44
mm
LT
38
38
mm
MR
max
29
29
mm
MS
max
40
40
mm
PJ
80
80
mm
R
65
65
mm
RD
Ø f8
75
75
mm
SB
Ø
18.0
18.0
mm
SS
86
86
mm
ST
26.0
26.0
mm
TC
89
89
mm
TD
f8 Ø
32
32
mm
TG
64.3
64.3
mm
TM
100
100
mm
TO
117
117
mm
TS
124
124
mm
UB
60
60
mm
UM
150
150
mm
UO
max
145
145
mm
US
161
161
mm
UT
139
139
mm
UW
100
100
mm
VD
13
13
mm
VE
29
29
mm
WF
48
48
mm
WH
32
32
mm
XC
200
200
mm
XG
70
70
mm
XJ
149
149
mm
XO
206
206
mm
XS
65
65
mm
Y
71
71
mm
ZB
185
185
mm
ZJ
168
168
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求