H2F22L25-WM01TENEN-
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Outdoor gearmotor NEW
Right angle shaft (H2 series)
L shaft
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/outdoor_gm_new/right_angle_shaft_h2_series_new/wrgmcss_l_shaft_new/h2_outdoor_l_f_new_asmtab.prj},{NB=H2F22L25-WM01TENEN-},{OS=22},{KEY=22},{KEY1=0},{GHL=122.0},{MFC=115.0},{TL=237.0},{VT=415/440/480 50/50/60(V/Hz)},{INFO=Infotext},{MCT=0.1kW},{B=Outdoor,w/o Brake},{TBT=With terminal box},{INFO1=Infotext},{CNSORDERNO=H2F22L25-WM01TENEN},{MS=Standard},{MT=Outdoor NEW},{TYPE=L type},{MODTYPE=Flange},{GH=HF22L},{SPC=-},{M=MD-T010},{FC=MD-T010W},{TI=MD_E-BOX},{PPATH=../../../../../../../new_assemblys/new_h2/h2_new_asmtpl.prj},{SERIES=THREE PHASE INDUCTION MOTOR},{TYP=RIGHT ANGLE SHAFT TYPE/FLANGE MOUNT},{MOS=STEEL (S43C)},{CM=TOTALLY ENCLOSED NON-VENTILATED},{RA=S1 CONT.},{TC=F},{IPR=IP65},{CUR=0.30/0.29/0.26 A},{RS=1390/1420/1720 r/min},{CS=UL/CE/CCC},{MODEL=-},{BT=-},{PTB=},{SPSF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 408
HELP_VARIABLE
Company
NISSEI Corporation
Description
Flange Mount
Bill of material
H2F22L25-WM01TENEN-
VT
Voltage
415/440/480 50/50/60(V/Hz)
415/440/480 50/50/60(V/Hz)
INFO
Infotext
Infotext
MCT
Motor capacity
0.1kW
0.1kW
B
Brake
Outdoor,w/o Brake
Outdoor,w/o Brake
RT
Ratio
1/25
1/25
OS
Output shaft
22
TBT
Terminal box
E-BOX
PTB
Position of Terminal box
Standard
H6
HZ
TZ
TZH6
TZH3
TZHZ
T9
T9H6
T9H3
T9HZ
T6
T6H6
T6H3
T6HZ
Standard
H6
HZ
TZ
TZH6
TZH3
TZHZ
T9
T9H6
T9H3
T9HZ
T6
T6H6
T6H3
T6HZ
SPSF
Special specification
-
-
INFO1
Infotext
Infotext
CNSORDERNO
Order number
H2F22L25-WM01TENEN
H2F22L25-WM01TENEN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求