AFCZ22H-20M400S1
NISSEI Corporation
Made in Japan
Reducer for servo motor
Compact size reducer
Right angle shaft (AFC type)
Solid shaft type
Powered by
CAD模型選擇
{nissei/products_jp/reducer_for_s_m/compact_size_r/right_angle_shaft_afc_type/solid/afc_sol_sha_acc_3min_asmtab.prj},{NB=AFCZ22H-20M400S1},{RO=400W},{FN=22},{KEY=Without key},{RATIO=1/20},{ACCURACY=3 minutes},{MF=S1},{R='1/10','1/12','1/15','1/20','1/25','1/30'},{S='S1','S3'},{VER=8},{PPATH=../../../../../gtr_ar/assemblies/afc_sol_sha_acc_3min_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 68
HELP_VARIABLE
Company
NISSEI Corporation
Description
Reduced backlash
Bill of material
AFCZ22H-20M400S1
RO
Rated output
400W
400W
FN
Frame number
22
22
KEY
Key
Without key
With key
Without key
With key
RATIO
Ratio
1/20
1/20
ACCURACY
Accuracy
3 minutes
MF
Motor flange
S1
S3
S1
S3
CNSORDERNO
Order number
AFCZ22H-20M400S1
AFCZ22H-20M400S1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求