目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
HA-20SH PBT NBR
NITTO KOHKI
Cupla
For Low Pressure (One-way shut-off)
Hi CUPLA Ace
Hose barb
Powered by
CAD模型選擇
{nitto/cupla/low_pressure/hi_cupla_ace/hose_barb/sh_type_socket.prj},{NB=CCB15417-20_HA-20SH_PBT_NBR_c},{ASSYNO=CB15417},{MODEL=HA-20SH},{S=1/4},{MT=PBT},{M=26},{L=(65.5)},{L1=65.5},{A1=25.5},{A2=21.5},{T=9.0},{B=5},{SM=NBR},{CP=},{SECTION=C},{FIG=2},{REV=0},{MNO=HA-20SH PBT NBR}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
HA-SH Type - Socket
Bill of material
HA-20SH PBT NBR
CNSORDERNO
Order number
HA-20SH PBT NBR
HA-20SH PBT NBR
ASSYNO
Assy No.
CB15417
CB15417
S
Application (Hose)
1/4
1/4
MT
Material
PBT
M
Mass
26
26
g
L
(65.5)
(65.5)
mm
A1
25.5
25.5
mm
A2
21.5
21.5
mm
T
ΦT
9.0
9.0
mm
B
ΦB
5
5
mm
SM
Seal material
NBR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求