目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
65SNR STEEL NBR
NITTO KOHKI
Cupla
For Low Pressure Air (One-way shut-off)
Rotary Nut CUPLA
Powered by
CAD模型選擇
{nitto/cupla/low_pressure_air/rotary_nut_cupla/snr_type_socket.prj},{NB=CCB10750-10_65SNR_STEEL_NBR_c},{ASSYNO=CB10750},{MODEL=65SNR},{S=Φ6.5×Φ10},{MT=STEEL},{M=120},{L=(67.3)},{L1=67.3},{D=(26.5)},{D1=26.5},{B=5.3},{H=Hex.19},{T=Hex.17},{XH=19},{XT=17},{SM=NBR},{CP=},{C=20.0},{SECTION=C},{FIG=1},{REV=0},{MNO=65SNR STEEL NBR}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
With ball bearing swivel mechanism_SNR Type - Socket
Bill of material
65SNR STEEL NBR
CNSORDERNO
Order number
65SNR STEEL NBR
65SNR STEEL NBR
ASSYNO
Assy No.
CB10750
CB10750
S
Application (Hose)
Φ6.5×Φ10
Φ6.5×Φ10
mm
MT
Material
STEEL
M
Mass
120
120
g
L
(67.3)
(67.3)
mm
D
ΦD
(26.5)
mm
B
ΦB
5.3
5.3
mm
H
H (WAF)
Hex.19
Hex.19
mm
T
T (WAF)
Hex.17
Hex.17
mm
SM
Seal material
NBR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求