目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
NORO Symmetrical Y-pieces, 60° 25126025
NORO
Branch pieces
Powered by
CAD模型選擇
{noro/04_branch_pieces/symmetrical_y_pieces_60.prj},{NB=NORO 25126025},{ARTNR=25126025},{DN=250},{W=60},{S=1.5},{MAT=1.0330},{SF=hot-dip galv.},{INFO=PDF}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 75
HELP_VARIABLE
Company
NORO
Description
Symmetrical Y-pieces, 60° - Branch pieces
Bill of material
NORO Symmetrical Y-pieces, 60° 25126025
ARTNR
Part number
25126025
25126025
DN
Diameter
250
250
mm
D
Diameter
250
250
mm
A
Entry height
100
100
mm
L
Branch length
300
300
mm
W
Angle
60
°
S
Thickness
1.5
1.5
mm
MAT
Material
1.0330
1.0330
SF
Surface
hot-dip galv.
hot-dip galv.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求