目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
NORO Non-return valve 3121888
NORO
Regulating and shut-off valves
Powered by
CAD模型選擇
{noro/08_regulators_shut_off_valves/non_return_valves.prj},{NB=NORO 3121888},{ARTNR=3121888},{DN=315},{L=550},{S=2.0},{MAT=1.0330},{SF=powder coated},{INFO=PDF},{DI1=313.0},{DI2=449.0},{DNEUT1=315},{DNEUT2=451},{DA1=317.0},{DABK1=329.0},{DA2=453.0},{DABK2=465.0},{A=63},{B=270},{V1=55.0},{V2=160.0},{DW=15},{LW=550},{DB=50},{LB=68},{SPRNG=4532162}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 26
HELP_VARIABLE
Company
NORO
Description
Non-return valves - Regulating and shut-off valves
Bill of material
NORO Non-return valve 3121888
ARTNR
Part number
3121888
3121888
DN
Diameter
315
315
mm
D1
Inner diameter 1
313
313
D2
Inner diameter 2
449
449
L
Overall length
550
550
mm
S
Thickness
2.0
2.0
mm
MAT
Material
1.0330
1.0330
SF
Surface
powder coated
powder coated
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求