UCT206-15D1
NTN Corporation
Bearing Units
Stretcher Unit
Powered by
CAD模型選擇
{ntn/bearing_units/stretcher_unit/uct_su_asmtab.prj},{NB=UCT206-15D1(30,D10)},{SD=30},{GN=D1},{PTU=0},{PPATH=uct_su_asmtpl.prj},{L=337},{H=212},{J=150},{J1=73},{J3=166},{A1=6},{A2=32},{A=50},{P1=19},{P2=127},{P3=64},{N=12},{L1=393},{A3=54.2},{K=10},{AS=TM18x4},{B=38.1},{S=15.9},{G=5.0},{SS=M6x0.75},{FB=M10},{ALAD=9.81},{ALLAD=1000},{GNP=GB-1/4-28UNF},{NNB=UC206D1},{BLR=19.5},{BSLR=11.30},{CBLR=1980},{CBSLR=1150},{MASS=5.7},{UNX=UCT206-15}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
NTN Corporation
Description
UCT Chevron Type Steel Frame
Bill of material
UCT206-15D1
SD
Shaft Diameter
30
30
mm
UN
Unit Number
UCT206-15D1
UCT206-15D1
GN
Grease Nipple
Yes
No
Yes
No
PTU
Position of the Unit
mm
Enter value for PTU
Position of the Unit
mm
cm
inch
ft
確定
L
Dimension
337
337
mm
H
Dimension
212
212
mm
J
Dimension
150
150
mm
J1
Dimension
73
73
mm
J3
Dimension
166
166
mm
A1
Dimension
6
6
mm
A2
Dimension
32
32
mm
A
Dimension
50
50
mm
P1
Dimension
19
19
mm
P2
Dimension
127
127
mm
P3
Dimension
64
64
mm
N
Dimension
12
12
mm
L1
Dimension
393
393
mm
A3
Dimension
54.2
54.2
mm
K
k width across flat
10
10
mm
AS
Adjust screw
TM18x4
TM18x4
B
Dimension
38.1
38.1
mm
S
Dimension
15.9
15.9
mm
G
Dimension
5.0
5.0
mm
SS
Set Screw
M6x0.75
M6x0.75
FB
Fixed bolt
M10
M10
ALAD
Allowable load of adjustment direction
9.81
9.81
kN
ALLAD
Allowable load of adjustment direction
1000
1000
kgf
GNP
Grease nipple (with grease nipple)
GB-1/4-28UNF
GB-1/4-28UNF
NNB
Nominal number of bearing
UC206D1
UC206D1
BLR
Cr Basic load rating
19.5
19.5
kN
BSLR
Cor Basic static load rating
11.30
11.30
kN
CBLR
Cr Basic load rating
1980
1980
kgf
CBSLR
Cor Basic static load rating
1150
1150
kgf
MASS
Mass
5.7
5.7
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求