CM-UCFL310D1
NTN Corporation
Bearing Units
UCFL Flange Units (Oval)
Powered by
CAD模型選擇
{ntn/bearing_units/ucfl_flange_units_oval/cm_ucfl_fuo_asmtab.prj},{NB=CM-UCFL310D1(50,D1)},{SD=50},{GN=D1},{PPATH=cm_ucfl_fuo_asmtpl.prj},{H=240},{J=187},{A2=28},{A1=19},{N=25},{L1=152.0},{L2=70.0},{B=61.0},{S=22.0},{G=12.0},{SS=M12x1.5},{A5=88},{FB=M22},{GNP=GA-PF1/8},{NNB=UC310D1},{BLR=68.5},{BSLR=38.50},{CU=2.990},{CBLR=6300},{CBSLR=3900},{MASS=5.0},{A=48.0},{A0=67.0},{O=30},{T1=42.0},{T=3},{A4=88.0},{UNX=CM-UCFL310},{W=16}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 45
HELP_VARIABLE
Company
NTN Corporation
Description
Casting closed cover
Bill of material
CM-UCFL310D1
SD
Shaft Diameter
50
50
mm
UN
Unit Number
CM-UCFL310D1
CM-UCFL310D1
GN
Grease Nipple
Yes
No
Yes
No
H
Dimension
240
240
mm
J
Dimension
187
187
mm
A2
Dimension
28
28
mm
A1
Dimension
19
19
mm
N
Dimension
25
25
mm
L1
Dimension
152.0
152.0
mm
L2
Dimension
70.0
70.0
mm
B
Dimension
61.0
61.0
mm
S
Dimension
22.0
22.0
mm
A5
Dimension
88
88
mm
FB
Fixed bolt
M22
M22
NNB
Nominal number of bearing
UC310D1
UC310D1
BLR
Cr Basic load rating
68.5
68.5
kN
BSLR
Cor Basic static load rating
38.50
38.50
kN
CU
Fatigue load limit
2.990
2.990
kN
MASS
Mass
5.0
5.0
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求